2

Dual-In-Line Sockets - Very low profile / Open frame / Solder tail

Manufacturer preci-dip
Description Dual-In-Line Sockets, Very low profile / Open frame / Solder tail, 6 poles, Tin / Flash Gold
Part number 115-87-306-41-001101
索取免费的电路板 CAD 模型
产品选择
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
5 6 7.6 7.62 10.1 110-PP-306-41-001101
6 8 10.1 7.62 10.1 110-PP-308-41-001101
7 10 12.6 7.62 10.1 110-PP-310-41-001101
8 12 15.2 7.62 10.1 110-PP-312-41-001101
9 14 17.7 7.62 10.1 110-PP-314-41-001101
10 16 20.3 7.62 10.1 110-PP-316-41-001101
11 18 22.8 7.62 10.1 110-PP-318-41-001101
12 20 25.3 7.62 10.1 110-PP-320-41-001101
13 22 27.8 7.62 10.1 110-PP-322-41-001101
14 24 30.4 7.62 10.1 110-PP-324-41-001101
22 10 12.7 15.24 17.7 110-PP-610-41-001101
23 24 30.5 15.24 17.7 110-PP-624-41-001101
24 28 35.5 15.24 17.7 110-PP-628-41-001101
25 32 40.6 15.24 17.7 110-PP-632-41-001101
26 36 45.7 15.24 17.7 110-PP-636-41-001101
27 40 50.8 15.24 17.7 110-PP-640-41-001101
28 42 53.3 15.24 17.7 110-PP-642-41-001101
29 48 60.9 15.24 17.7 110-PP-648-41-001101
30 50 63.5 15.24 17.7 110-PP-650-41-001101
31 52 66 15.24 17.7 110-PP-652-41-001101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
联系供应商
preci-dip Interconnect components
PRECI-DIP SA