2

Dual-In-Line Sockets - Open frame / Surface mount, pick and place

Specially designed for reflow soldering including vapor phase with unique self-aligning floating contacts.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / Surface mount pick and place, 6 poles, Tin / Flash Gold
Part number 114-87-306-41-134164
索取免费的电路板 CAD 模型
产品选择
Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
5 6 7.6 7.62 10.1 12.26 110-PP-306-41-134164
6 8 10.1 7.62 10.1 12.26 110-PP-308-41-134164
7 10 12.6 7.62 10.1 12.26 110-PP-310-41-134164
9 14 17.8 7.62 10.1 12.26 110-PP-314-41-134164
10 16 20.3 7.62 10.1 12.26 110-PP-316-41-134164
11 18 22.9 7.62 10.1 12.26 110-PP-318-41-134164
12 20 25.4 7.62 10.1 12.26 110-PP-320-41-134164
14 24 30.4 7.62 10.1 12.26 110-PP-324-41-134164
15 28 35.6 7.62 10.1 12.26 110-PP-328-41-134164
24 28 35.5 15.24 17.7 19.88 110-PP-628-41-134164
25 32 40.6 15.24 17.7 19.88 110-PP-632-41-134164
27 40 50.8 15.24 17.7 19.88 110-PP-640-41-134164
28 42 53.4 15.24 17.7 19.88 110-PP-642-41-134164
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes
联系供应商
preci-dip Interconnect components
PRECI-DIP SA