2

Dual-In-Line Sockets - Closed frame / Solder tail

Closed frame standard low profile DIL Sockets.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Closed frame / Solder tail, 6 poles, Tin / Flash Gold
Part number 210-87-306-41-001101
索取免费的电路板 CAD 模型
产品选择
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
1 6 7.6 7.62 10.02 210-PP-306-41-001101
5 8 10.1 7.62 10.02 210-PP-308-41-001101
6 10 12.7 7.62 10.02 210-PP-310-41-001101
7 12 15.24 7.62 10.02 210-PP-312-41-001101
8 14 17.7 7.62 10.02 210-PP-314-41-001101
9 16 20.3 7.62 10.02 210-PP-316-41-001101
10 18 22.8 7.62 10.02 210-PP-318-41-001101
11 20 25.3 7.62 10.02 210-PP-320-41-001101
12 22 27.9 7.62 10.02 210-PP-322-41-001101
13 24 30.4 7.62 10.02 210-PP-324-41-001101
14 10 12.7 10.16 12.6 210-PP-410-41-001101
15 10 12.6 15.24 17.64 210-PP-610-41-001101
17 14 17.78 15.24 17.64 210-PP-614-41-001101
18 18 22.8 15.24 17.64 210-PP-618-41-001101
19 48 61 15.24 17.64 210-PP-648-41-001101
20 24 30.5 15.24 17.64 210-PP-624-41-001101
21 28 35.5 15.24 17.64 210-PP-628-41-001101
22 32 40.6 15.24 17.64 210-PP-632-41-001101
23 36 45.7 15.24 17.64 210-PP-636-41-001101
24 40 50.8 15.24 17.64 210-PP-640-41-001101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
联系供应商
preci-dip Interconnect components
PRECI-DIP SA