2

Dual-In-Line Capacitor Sockets - Open frame / solder tail

With ceramic multilayer decoupling capacitor 100 nF +80% -20% / 50 V, epoxy encapsulated.

Manufacturer preci-dip
Description Dual-In-Line Capacitor Sockets - Open frame / solder tail, 14 poles, row spacing = 3
Part number 110-83-314-41-801101
Omniclass number 23.35.27.13
索取免费的电路板 CAD 模型
产品选择
Selector Number of Poles A (mm) B (mm) C (mm)
9 14 17.7 7.62 10.1
10 16 20.3 7.62 10.1
11 18 22.8 7.62 10.1
12 20 25.3 7.62 10.1
23 24 30.5 15.24 17.7
24 28 35.5 15.24 17.7
25 32 40.6 15.24 17.7
27 40 50.8 15.24 17.7
Number of Poles
A (mm)
B (mm)
C (mm)
联系供应商
preci-dip Interconnect components
PRECI-DIP SA