Wire-wrap socket connector 2.54 mm, with connecting pin, height 4.9 mm, single row
Manufacturer | preci-dip |
---|---|
Description | Wire-wrap socket connector 2.54 mm, with connecting pin, height 4.9 mm, single row, 54 contacts, Tin / 0,75 µm Gold, L = 8.9 mm |
Part number | 326-83-154-41-002101 |
Omniclass number | 23.35.27.13 |
Selector | Contact Length L (mm) | WW-Level | XXX Code |
---|---|---|---|
1 | 5.9 | 1 | 001 |
2 | 8.9 | 2 | 002 |
3 | 11.9 | 3 | 003 |
Contact Length L (mm)
WW-Level
XXX Code