NorskNorsk
EnglishEnglish DeutschDeutsch FrançaisFrançais ItalianoItaliano EspañolEspañol Português do BrasilPortuguês do Brasil NederlandsNederlands 漢語漢語 日本語日本語 한국어한국어 TürkçeTürkçe ČeskyČesky PolskiPolski MagyarMagyar русский языкрусский язык slovenščinaslovenščina slovenčinaslovenčina DanskDansk SvenskaSvenska Suomen kieliSuomen kieli NorskNorsk ελληνικαελληνικα PortuguêsPortuguês български езикбългарски език
Logg inn / Registrer deg gratis

Vis resultater for

  • preci-dip
    • Spring-Loaded Connectors
      • Spring-Loaded Connectors 1.25 mm GRID
      • Spring-Loaded Connectors 2 mm GRID
      • Spring-Loaded Connectors 2.54 mm GRID
      • Pad Connectors
    • PCB Connectors
      • Socket Connectors 1 mm
      • Socket Connectors 1.27 mm
      • Socket Connectors 1.778 and 1.8 mm
      • Socket Connectors 2 mm
      • Socket Connectors 2.54 mm
      • Pin Connectors 1 mm
      • Pin Connectors 1.27 mm
      • Pin Connectors 1.778 mm
      • Pin Connectors 2 mm
      • Pin Connectors 2.54 mm
      • PCB Header Strips 2.54 mm
      • Male Jumpers
      • Female Jumpers
    • DIL Sockets
      • Dual-In-Line Sockets
      • Shrinkdip Sockets
      • Dual-In-Line Pin Carrier Assemblies
      • Dual-In-Line Pin Headers
      • Dual-In-Line Headers
      • To Sockets
      • Specific Applications Sockets
    • PGA/BGA/PLCC Sockets
      • Pin Grid Array Sockets
      • Micro Pin Grid Array Sockets
      • Ball Grid Array Sockets
      • Sockets For Plastic Leaded Chip Carriers (PLCC)
    • Contacts
      • Spring-Loaded Contacts
      • Socket Contacts
      • Pin Contacts
    • Series 0900-CLIP

Sorter etter

  • Type innhold
    • (28 289)
preci-dip
Spring-Loaded Connectors
Spring-Loaded Connectors

preci-dip

preci-dip
PCB Connectors
PCB Connectors

preci-dip

preci-dip
DIL Sockets
DIL Sockets

preci-dip

preci-dip
PGA/BGA/PLCC Sockets
PGA/BGA/PLCC Sockets

preci-dip

preci-dip
Contacts
Contacts

preci-dip

preci-dip
Series 0900-CLIP
Series 0900-CLIP

preci-dip

preci-dip

© copyright TraceParts S.A.S. 1990-2023 - Med enerett. General Terms of Use & Privacy Policy - GDPR compliance - Innstillinger for informasjonskapsler (cookies) - Report an issue

Version : 2023.137.674.47