2

Dual-In-Line Sockets - Ultralow profile / Open frame / Solder tail

“Ultralow” sockets have specially designed contacts for reduced socket height above PCB.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Ultralow profile / Open frame / Solder tail, 6 poles, Tin / Flash Gold
Part number 115-87-306-41-003101
Be om gratis PCB CAD-modeller
Produktutvalg
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
5 6 7.6 7.62 10.1 115-PP-306-41-003101
6 8 10.1 7.62 10.1 115-PP-308-41-003101
7 10 12.6 7.62 10.1 115-PP-310-41-003101
9 14 17.7 7.62 10.1 115-PP-314-41-003101
10 16 20.3 7.62 10.1 115-PP-316-41-003101
11 18 22.8 7.62 10.1 115-PP-318-41-003101
12 20 25.3 7.62 10.1 115-PP-320-41-003101
13 22 27.9 7.62 10.1 115-PP-322-41-003101
14 24 30.4 7.62 10.1 115-PP-324-41-003101
15 28 35.5 7.62 10.1 115-PP-328-41-003101
17 20 25.4 10.16 12.6 115-PP-420-41-003101
18 22 27.8 10.16 12.6 115-PP-422-41-003101
19 24 30.4 10.16 12.6 115-PP-424-41-003101
20 28 35.5 10.16 12.6 115-PP-428-41-003101
23 24 30.5 15.24 17.7 115-PP-624-41-003101
24 28 35.5 15.24 17.7 115-PP-628-41-003101
25 32 40.6 15.24 17.7 115-PP-632-41-003101
26 36 45.7 15.24 17.7 115-PP-636-41-003101
27 40 50.8 15.24 17.7 115-PP-640-41-003101
29 48 60.9 15.24 17.7 115-PP-648-41-003101
30 50 63.5 15.24 17.7 115-PP-650-41-003101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
Ta kontakt med leverandøren
preci-dip Interconnect components
PRECI-DIP SA