Straight square pin header 2.54 mm, solder tail, single row
Manufacturer | preci-dip |
---|---|
Description | Straight square pin header 2.54 mm, solder tail, single row, 33 contacts, Tin / 0,25 µm gold, A = 14.9 mm, B = 3 mm |
Part number | 890-18-033-10-004101 |
Omniclass number | 23.35.27.13 |
Selector | Connecting Pin A (mm) | Solder Pin B (mm) | XXX Code |
---|---|---|---|
1 | 6 | 3.1 | 001 |
2 | 7 | 3 | 002 |
3 | 8.5 | 3 | 003 |
4 | 14.9 | 3 | 004 |
Connecting Pin A (mm)
Solder Pin B (mm)
XXX Code