preci-dip
Di preci-dip

Surface mount SLC connector, low profile, single row - 2 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, single row, 2 mm GRID, 2 contacts, Barrel / Piston : 0.25 μm gold / 0.5 μm gold
Part number 821-S1-002-30-012101
Modelli CAD
Condividi

Prodotto da selezionare

Index Selector Initial Height A (mm) Stroke S (mm) XXX Code
1 1 5 1.1 012
2 2 5.5 1.1 013
3 3 6 1.4 014
4 4 6.5 1.4 015
Number of Contacts
Plating Code

Contatta il fornitore

preci-dip

preci-dip

Interconnect components

Google Map