preci-dip
Di preci-dip

Staggered Zig-Zag Strips

Manufacturer preci-dip
Description Staggered Zig-Zag Strips, 14 poles, Left version, Tin / Flash gold
Part number 410-87-214-10-001101
Modelli CAD
Condividi

Prodotto da selezionare

Index Selector Number of Poles A (mm) C (mm) Version Order Codes
1 1 14 19 5 Left 410-PP-214-10-001101
2 2 14 19 5 Right 410-PP-214-10-002101
3 3 16 21.5 5 Left 410-PP-216-10-001101
4 4 16 21.5 5 Right 410-PP-216-10-002101
5 5 20 26.57 5 Left 410-PP-220-10-001101
6 6 20 26.57 5 Right 410-PP-220-10-002101
7 7 24 31.65 5 Left 410-PP-224-10-001101
8 8 24 31.65 5 Right 410-PP-224-10-002101
9 9 28 36.73 5 Left 410-PP-228-10-001101
10 10 28 36.73 5 Right 410-PP-228-10-002101
11 11 30 39.27 5 Left 410-PP-230-10-001101
12 12 30 39.27 5 Right 410-PP-230-10-002101
13 13 40 52 5 Left 410-PP-240-10-001101
14 14 40 52 5 Right 410-PP-240-10-002101
PP Plating Code

Contatta il fornitore

preci-dip

preci-dip

Interconnect components

Google Map