6

Sockets, Solder Tail

Manufacturer preci-dip
Description Sockets, Solder Tail, 3 poles, Tin / Flash gold
Part number 917-87-103-41-005101
Richiedi i file PCB gratuiti
Prodotto da selezionare
Selector Number of Poles A (mm) B (mm) Order Codes
1 3 10 5.08 917-PP-103-41-005101
2 4 10 5.08 917-PP-104-41-005101
3 8 10 5.08 917-PP-108-41-005101
4 8 10 5.84 917-PP-208-41-005101
5 10 10 5.84 917-PP-210-41-005101
Number of Poles
A (mm)
B (mm)
Order Codes
Contatta il fornitore
preci-dip Interconnect components
PRECI-DIP SA