preci-dip
De preci-dip

Interconnect socket strip 2.54 mm, solder tail, single row

Manufacturer preci-dip
Description Interconnect socket strip 2.54 mm, solder tail, single row, 2 contacts, Tin / Flash Gold, L1 = 5.9 mm
Part number 316-87-102-41-006101
Modèles CAO
Partager

Sélection de produit

Number of Contacts
PP Plating Code
Index Selector L1 (mm) L2 (mm) D1 (mm) D2 (mm) XXX Code
1 1 5.9 3.2 0.97 0.51 006
2 2 7 3 0.97 0.51 018
3 3 8 3 0.97 0.51 003
4 4 9 3.2 0.97 0.43 012
5 5 10.1 3.2 0.97 0.51 007
6 6 11.2 3.2 0.84 0.51 002
7 7 11.9 3.2 0.97 0.51 008
8 8 13 3.2 0.97 0.51 009
9 9 15 3 0.97 0.51 001
10 10 17.9 3 0.97 0.51 011
11 11 22 3 0.97 0.51 004
12 12 19.5 3 0.97 0.51 028
13 13 33.3 2.9 1.18 0.51 013

Contactez le fournisseur

preci-dip

preci-dip

Interconnect components

Google Map