2

Dual-In-Line Pin Headers - Open frame / Surface mount

Specially designed for reflow soldering including vapor phase with male contacts pluggable into standard socket contacts and gull wing terminations.

Manufacturer preci-dip
Description Dual-In-Line Pin Headers, Open frame / Surface mount, 10 poles, Tin / Flash Gold
Part number 150-80-210-00-106101
Pyydä ilmaisia PCB CAD -malleja
Tuotevalikoima
Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
37 10 12.6 5.08 7.6 9.76 150-PP-210-00-106101
1 4 5 7.62 10.1 12.3 150-PP-304-00-106101
5 6 7.6 7.62 10.1 12.3 150-PP-306-00-106101
6 8 10.1 7.62 10.1 12.3 150-PP-308-00-106101
7 10 12.6 7.62 10.1 12.3 150-PP-310-00-106101
8 12 15.2 7.62 10.1 12.3 150-PP-312-00-106101
9 14 17.7 7.62 10.1 12.3 150-PP-314-00-106101
10 16 20.3 7.62 10.1 12.3 150-PP-316-00-106101
11 18 22.8 7.62 10.1 12.3 150-PP-318-00-106101
12 20 25.3 7.62 10.1 12.3 150-PP-320-00-106101
13 22 27.8 7.62 10.1 12.3 150-PP-322-00-106101
14 24 30.4 7.62 10.1 12.3 150-PP-324-00-106101
15 28 35.5 7.62 10.1 12.3 150-PP-328-00-106101
17 20 25.4 10.16 12.6 14.84 150-PP-420-00-106101
18 22 27.8 10.16 12.6 14.84 150-PP-422-00-106101
19 24 30.4 10.16 12.6 14.84 150-PP-424-00-106101
20 28 35.5 10.16 12.6 14.84 150-PP-428-00-106101
21 32 40.6 10.16 12.6 14.84 150-PP-432-00-106101
23 24 30.5 15.24 17.7 19.44 150-PP-624-00-106101
24 28 35.5 15.24 17.7 19.44 150-PP-628-00-106101
25 32 40.6 15.24 17.7 19.44 150-PP-632-00-106101
26 36 45.7 15.24 17.7 19.44 150-PP-636-00-106101
27 40 50.8 15.24 17.7 19.44 150-PP-640-00-106101
28 42 53.3 15.24 17.7 19.44 150-PP-642-00-106101
36 48 60.9 15.24 17.7 19.44 150-PP-648-00-106101
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes
Ota yhteyttä toimittajaan
preci-dip Interconnect components
PRECI-DIP SA