Selector | Number of Poles | A (mm) | B (mm) | C (mm) | Order codes |
---|---|---|---|---|---|
35 | 10 | 12.6 | 5.08 | 7.6 | 151-PP-210-00-XXX101 |
1 | 4 | 5 | 7.62 | 10.1 | 151-PP-304-00-XXX101 |
5 | 6 | 7.6 | 7.62 | 10.1 | 151-PP-306-00-XXX101 |
6 | 8 | 10.1 | 7.62 | 10.1 | 151-PP-308-00-XXX101 |
7 | 10 | 12.6 | 7.62 | 10.1 | 151-PP-310-00-XXX101 |
8 | 12 | 15.2 | 7.62 | 10.1 | 151-PP-312-00-XXX101 |
9 | 14 | 17.7 | 7.62 | 10.1 | 151-PP-314-00-XXX101 |
10 | 16 | 20.3 | 7.62 | 10.1 | 151-PP-316-00-XXX101 |
11 | 18 | 22.8 | 7.62 | 10.1 | 151-PP-318-00-XXX101 |
12 | 20 | 25.3 | 7.62 | 10.1 | 151-PP-320-00-XXX101 |
13 | 22 | 27.8 | 7.62 | 10.1 | 151-PP-322-00-XXX101 |
14 | 24 | 30.4 | 7.62 | 10.1 | 151-PP-324-00-XXX101 |
15 | 28 | 35.5 | 7.62 | 10.1 | 151-PP-328-00-XXX101 |
17 | 20 | 25.4 | 10.16 | 12.6 | 151-PP-420-00-XXX101 |
18 | 22 | 27.8 | 10.16 | 12.6 | 151-PP-422-00-XXX101 |
19 | 24 | 30.4 | 10.16 | 12.6 | 151-PP-424-00-XXX101 |
20 | 28 | 35.5 | 10.16 | 12.6 | 151-PP-428-00-XXX101 |
21 | 32 | 40.6 | 10.16 | 12.6 | 151-PP-432-00-XXX101 |
22 | 10 | 12.7 | 15.24 | 17.7 | 151-PP-610-00-XXX101 |
23 | 24 | 30.5 | 15.24 | 17.7 | 151-PP-624-00-XXX101 |
24 | 28 | 35.5 | 15.24 | 17.7 | 151-PP-628-00-XXX101 |
25 | 32 | 40.6 | 15.24 | 17.7 | 151-PP-632-00-XXX101 |
26 | 36 | 45.7 | 15.24 | 17.7 | 151-PP-636-00-XXX101 |
27 | 40 | 50.8 | 15.24 | 17.7 | 151-PP-640-00-XXX101 |
28 | 42 | 53.3 | 15.24 | 17.7 | 151-PP-642-00-XXX101 |
29 | 48 | 60.9 | 15.24 | 17.7 | 151-PP-648-00-XXX101 |
30 | 50 | 63.5 | 15.24 | 17.7 | 151-PP-650-00-XXX101 |
31 | 52 | 66 | 15.24 | 17.7 | 151-PP-652-00-XXX101 |
Dual-In-Line Pin Headers - Open frame / Solder tail
DIL pin headers with male contacts pluggable into standard female socket contacts. Interconnect Header
Manufacturer | preci-dip |
---|---|
Description | Dual-In-Line Pin Headers, Open frame / Solder tail, 10 poles, l1 = 6.2 mm, Tin / Flash Gold |
Part number | 151-80-210-00-003101 |
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
Selector | L1 (mm) | L2 (mm) | XXX Code |
---|---|---|---|
1 | 6.2 | 4.7 | 003 |
2 | 8.4 | 3.55 | 004 |
3 | 15.3 | 3.55 | 005 |
5 | 21.2 | 3.55 | 016 |
6 | 27.4 | 3.55 | 017 |
L1 (mm)
L2 (mm)
XXX Code