4

Dual-In-Line Pin Headers - Open frame / Solder tail

DIL pin headers with male contacts pluggable into standard female socket contacts. Standard Header

Manufacturer preci-dip
Description Dual-In-Line Pin Headers, Open frame / Solder tail, 10 poles, Tin / Flash Gold
Part number 150-80-210-00-001101
Pyydä ilmaisia PCB CAD -malleja
Tuotevalikoima
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
35 10 12.6 5.08 7.6 150-PP-210-00-XXX101
1 4 5 7.62 10.1 150-PP-304-00-XXX101
5 6 7.6 7.62 10.1 150-PP-306-00-XXX101
6 8 10.1 7.62 10.1 150-PP-308-00-XXX101
7 10 12.6 7.62 10.1 150-PP-310-00-XXX101
8 12 15.2 7.62 10.1 150-PP-312-00-XXX101
9 14 17.7 7.62 10.1 150-PP-314-00-XXX101
10 16 20.3 7.62 10.1 150-PP-316-00-XXX101
11 18 22.8 7.62 10.1 150-PP-318-00-XXX101
12 20 25.3 7.62 10.1 150-PP-320-00-XXX101
13 22 27.8 7.62 10.1 150-PP-322-00-XXX101
14 24 30.4 7.62 10.1 150-PP-324-00-XXX101
15 28 35.5 7.62 10.1 150-PP-328-00-XXX101
17 20 25.4 10.16 12.6 150-PP-420-00-XXX101
18 22 27.8 10.16 12.6 150-PP-422-00-XXX101
19 24 30.4 10.16 12.6 150-PP-424-00-XXX101
20 28 35.5 10.16 12.6 150-PP-428-00-XXX101
21 32 40.6 10.16 12.6 150-PP-432-00-XXX101
22 10 12.7 15.24 17.7 150-PP-610-00-XXX101
23 24 30.5 15.24 17.7 150-PP-624-00-XXX101
24 28 35.5 15.24 17.7 150-PP-628-00-XXX101
25 32 40.6 15.24 17.7 150-PP-632-00-XXX101
26 36 45.7 15.24 17.7 150-PP-636-00-XXX101
27 40 50.8 15.24 17.7 150-PP-640-00-XXX101
28 42 53.3 15.24 17.7 150-PP-642-00-XXX101
29 48 60.9 15.24 17.7 150-PP-648-00-XXX101
30 50 63.5 15.24 17.7 150-PP-650-00-XXX101
31 52 66 15.24 17.7 150-PP-652-00-XXX101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
Ota yhteyttä toimittajaan
preci-dip Interconnect components
PRECI-DIP SA