preci-dip
By preci-dip

Surface mount SLC connector, low profile, single row, with 2 positioning pins - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, single row, with 2 positioning pins, 2.54 mm GRID, 5 contacts, A = 5,5 mm / B = 2,95 mm / S = 1,4 mm
Part number 811-SS-005-30-023101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Initial Height A (mm) Stroke S (mm) Plastic Body Height B (mm) XXX Code
1 1 4.5 1.15 2.95 021
2 5 5 1.4 2.95 022
3 6 5.5 1.4 2.95 023
4 7 6 1.4 4 024
5 8 6.5 1.4 4 025
6 9 7 1.4 4 026
7 10 7.5 1.4 4 027
Number of Contacts

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map