preci-dip
By preci-dip

Surface mount SLC connector, low profile, single row - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, single row, 2.54 mm GRID, 4 contacts, A = 6.5 mm / B = 4 mm, stroke = 1.4 mm
Part number 811-SS-004-30-005101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Initial Height A (mm) Stroke S (mm) Plastic Body Height B (mm) XXX Code
1 1 4.5 1.15 2.95 001
2 5 5 1.4 2.95 002
3 6 5.5 1.4 2.95 003
4 7 6 1.4 4 004
5 8 6.5 1.4 4 005
6 9 7 1.4 4 006
7 10 7.5 1.4 4 007
8 11 3.5 1 1.8 008
Number of Contacts

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map