
By preci-dip
Straight socket connector 2.54 mm, height 7 mm, solder tail, single row - Mating pin Ø 0.47 mm
Manufacturer | preci-dip |
---|---|
Description | Straight socket connector 2.54 mm height 7 mm, solder tail, single row, 3 contacts, Tin / 0,75 µm Gold |
Part number | 801-83-003-10-132101 |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Number of Contacts
PP Plating Code
Contact the supplier

preci-dip
Interconnect components
-
PRECI-DIP SA
PRECI-DIP SA
Rue Saint-Henri 11
P.O. Box 834
2800 Delémont
www.precidip.com
sales@precidip.com
