preci-dip
By preci-dip

Shrinkdip Sockets - Open frame / Solder tail

High density DIL sockets for devices featuring 0.07” (1.778 mm) lead spacing.

Manufacturer preci-dip
Description Shrinkdip Sockets, Open frame / Solder tail, 24 poles, Tin / 0,75 µm Gold
Part number 117-83-624-41-005101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Number of Poles A (mm) B (mm) C (mm) Order codes
1 10 16 14.6 7.62 10.1 117-PP-316-41-005101
2 18 28 25.2 10.16 12.7 117-PP-428-41-005101
3 19 30 27 10.16 12.7 117-PP-430-41-005101
4 20 32 28.8 10.16 12.7 117-PP-432-41-005101
5 21 48 43.1 10.16 12.7 117-PP-448-41-005101
6 22 20 18.1 15.24 17.64 117-PP-620-41-005101
7 23 24 21.7 15.24 17.64 117-PP-624-41-005101
8 24 28 25.2 15.24 17.64 117-PP-628-41-005101
9 25 40 35.9 15.24 17.64 117-PP-640-41-005101
10 26 42 37.7 15.24 17.64 117-PP-642-41-005101
11 27 48 43.1 15.24 17.64 117-PP-648-41-005101
12 28 52 46.7 15.24 17.64 117-PP-652-41-005101
13 29 56 50.2 15.24 17.64 117-PP-656-41-005101
14 30 64 57.3 15.24 17.64 117-PP-664-41-005101
15 31 68 60.9 15.24 17.64 117-PP-668-41-005101
16 36 64 57.4 19.05 21.59 117-PP-764-41-005101
PP Plating Code

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map