preci-dip
By preci-dip

Dual-In-Line Sockets - Open frame / surface mount

Specially designed for reflow soldering including vapor phase with gull wing terminations for maximum strength and easy in-circuit test.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / surface mount, 10 poles, row spacing = 3
Part number 110-87-310-41-105101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
1 1 4 5 7.62 10.1 12.26 110-87-304-41-105101
2 5 6 7.6 7.62 10.1 12.26 110-87-306-41-105101
3 6 8 10.1 7.62 10.1 12.26 110-87-308-41-105101
4 7 10 12.6 7.62 10.1 12.26 110-87-310-41-105101
5 8 12 15.2 7.62 10.1 12.26 110-87-312-41-105101
6 9 14 17.7 7.62 10.1 12.26 110-87-314-41-105101
7 10 16 20.3 7.62 10.1 12.26 110-87-316-41-105101
8 11 18 22.8 7.62 10.1 12.26 110-87-318-41-105101
9 12 20 25.3 7.62 10.1 12.26 110-87-320-41-105101
10 13 22 27.8 7.62 10.1 12.26 110-87-322-41-105101
11 14 24 30.4 7.62 10.1 12.26 110-87-324-41-105101
12 15 28 35.5 7.62 10.1 12.26 110-87-328-41-105101
13 17 20 25.4 10.16 12.6 14.8 110-87-420-41-105101
14 18 22 27.8 10.16 12.6 14.8 110-87-422-41-105101
15 19 24 30.4 10.16 12.6 14.8 110-87-424-41-105101
16 20 28 35.5 10.16 12.6 14.8 110-87-428-41-105101
17 21 32 40.6 10.16 12.6 14.8 110-87-432-41-105101
18 23 24 30.5 15.24 17.7 19.88 110-87-624-41-105101
19 24 28 35.5 15.24 17.7 19.88 110-87-628-41-105101
20 25 32 40.6 15.24 17.7 19.88 110-87-632-41-105101
21 26 36 45.7 15.24 17.7 19.88 110-87-636-41-105101
22 27 40 50.8 15.24 17.7 19.88 110-87-640-41-105101
23 28 42 53.3 15.24 17.7 19.88 110-87-642-41-105101
24 36 48 60.9 15.24 17.7 19.88 110-87-648-41-105101

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map