preci-dip
By preci-dip

Dual-In-Line Sockets - Open frame / solder tail

Open frame standard low profile DIL Sockets.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / solder tail, 10 poles, row spacing = 3
Part number 110-87-210-41-001101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Number of Poles A (mm) B (mm) C (mm)
1 35 10 12.6 5.08 7.6
2 1 4 5 7.62 10.1
3 5 6 7.6 7.62 10.1
4 6 8 10.1 7.62 10.1
5 7 10 12.6 7.62 10.1
6 8 12 15.2 7.62 10.1
7 9 14 17.7 7.62 10.1
8 10 16 20.3 7.62 10.1
9 11 18 22.8 7.62 10.1
10 12 20 25.3 7.62 10.1
11 13 22 27.8 7.62 10.1
12 14 24 30.4 7.62 10.1
13 15 28 35.5 7.62 10.1
14 17 20 25.4 10.16 12.6
15 18 22 27.8 10.16 12.6
16 19 24 30.4 10.16 12.6
17 20 28 35.5 10.16 12.6
18 21 32 40.6 10.16 12.6
19 22 10 12.7 15.24 17.7
20 23 24 30.5 15.24 17.7
21 24 28 35.5 15.24 17.7
22 25 32 40.6 15.24 17.7
23 26 36 45.7 15.24 17.7
24 27 40 50.8 15.24 17.7
25 28 42 53.3 15.24 17.7
26 29 48 60.9 15.24 17.7
27 30 50 63.5 15.24 17.7
28 31 52 66 15.24 17.7
PP Plating Code

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map