preci-dip
By preci-dip

Dual-In-Line Sockets - Right angle / Closed frame / Solder tail

Right angle DIL Sockets for components to be mounted perpendicularly to the PCB such as displays.

Manufacturer preci-dip
Description Dual-In-Line Pin Headers, Open frame / Solder tail, 10 poles, Tin / 0,75 µm Gold, e = 5.08 mm
Part number 299-83-210-10-001101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Number of Poles A (mm) B (mm) C (mm) Order codes
1 36 10 12.7 5.08 7.6 299-PP-210-10-001101
2 37 6 7.6 7.62 10.02 299-PP-306-XX-001101
3 38 8 10.1 7.62 10.02 299-PP-308-XX-001101
4 39 10 12.7 7.62 10.02 299-PP-310-XX-001101
5 40 12 15.2 7.62 10.02 299-PP-312-XX-001101
6 41 14 17.7 7.62 10.02 299-PP-314-XX-001101
7 42 16 20.3 7.62 10.02 299-PP-316-XX-001101
8 43 18 22.8 7.62 10.02 299-PP-318-XX-001101
9 44 20 25.3 7.62 10.02 299-PP-320-XX-001101
10 45 22 27.9 7.62 10.02 299-PP-322-XX-001101
11 46 24 30.4 7.62 10.02 299-PP-324-XX-001101
12 47 8 10.16 15.24 17.64 299-PP-608-10-002101
13 48 10 12.6 15.24 17.64 299-PP-610-10-002101
14 49 12 15.24 15.24 17.64 299-PP-612-10-002101
15 50 14 17.78 15.24 17.64 299-PP-614-10-002101
16 51 16 20.32 15.24 17.64 299-PP-616-10-002101
17 52 18 22.8 15.24 17.64 299-PP-618-10-002101
18 53 20 25.4 15.24 17.64 299-PP-620-10-002101
19 54 22 27.94 15.24 17.64 299-PP-622-10-002101
20 55 24 30.5 15.24 17.64 299-PP-624-10-002101
21 56 26 33.02 15.24 17.64 299-PP-626-10-002101
22 57 28 35.5 15.24 17.64 299-PP-628-10-002101
23 58 30 38.1 15.24 17.64 299-PP-630-10-002101
24 59 32 40.6 15.24 17.64 299-PP-632-10-002101
25 60 36 45.7 15.24 17.64 299-PP-636-10-002101
26 61 40 50.8 15.24 17.64 299-PP-640-10-002101
27 62 48 61 15.24 17.64 299-PP-648-10-002101
PP Plating Code
order_code_xx
10

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map