2

Surface mount SLC connector, low profile, single row, with 2 positioning pins - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, single row, with 2 positioning pins, 2.54 mm GRID, 2 contacts, A = 7 mm / B = 4 mm / S = 1,4 mm
Part number 811-SS-002-30-026101
Request Free PCB CAD Models
Product selection
Selector Initial Height A (mm) Stroke S (mm) Plastic Body Height B (mm) XXX Code
1 4.5 1.15 2.95 021
5 5 1.4 2.95 022
6 5.5 1.4 2.95 023
7 6 1.4 4 024
8 6.5 1.4 4 025
9 7 1.4 4 026
10 7.5 1.4 4 027
Initial Height A (mm)
Stroke S (mm)
Plastic Body Height B (mm)
XXX Code
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA