2

Surface mount SLC connector, low profile, double row - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, double row, 2.54 mm GRID, 8 contacts, A = 6.5 mm / B = 4 mm
Part number 813-S1-008-30-015101
Request Free PCB CAD Models
Product selection
Selector Initial Height A (mm) Plastic Body Height B (mm) XXX Code
1 6 4 014
5 6.5 4 015
6 7 4 016
7 7.5 4 017
Initial Height A (mm)
Plastic Body Height B (mm)
XXX Code
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA