2

Surface mount SLC connector, low profile, double row - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, low profile, double row, 2.54 mm GRID, 4 contacts, A = 7 mm / B = 4 mm, stroke = 1.4 mm
Part number 813-SS-004-30-006101
Request Free PCB CAD Models
Product selection
Selector Initial Height A (mm) Stroke S (mm) Plastic Body Height B (mm) XXX Code
1 4.5 1.15 2.95 001
5 5 1.4 2.95 002
6 5.5 1.4 2.95 003
7 6 1.4 4 004
8 6.5 1.4 4 005
9 7 1.4 4 006
10 7.5 1.4 4 007
Initial Height A (mm)
Stroke S (mm)
Plastic Body Height B (mm)
XXX Code
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA