Selector | Initial Height A (mm) | Stroke S (mm) | Plastic Body Height B (mm) | XXX Code |
---|---|---|---|---|
1 | 4.5 | 1.15 | 2.95 | 001 |
5 | 5 | 1.4 | 2.95 | 002 |
6 | 5.5 | 1.4 | 2.95 | 003 |
7 | 6 | 1.4 | 4 | 004 |
8 | 6.5 | 1.4 | 4 | 005 |
9 | 7 | 1.4 | 4 | 006 |
10 | 7.5 | 1.4 | 4 | 007 |
Surface mount SLC connector, low profile, double row - 2.54 mm GRID
Manufacturer | preci-dip |
---|---|
Description | Surface mount SLC connector, low profile, double row, 2.54 mm GRID, 16 contacts, A = 7.5 mm / B = 4 mm, stroke = 1.4 mm |
Part number | 813-SS-016-30-007101 |
Initial Height A (mm)
Stroke S (mm)
Plastic Body Height B (mm)
XXX Code