Selector | Initial Height A (mm) | Plastic Body Height B (mm) | XXX Code |
---|---|---|---|
1 | 6 | 4 | 014 |
5 | 6.5 | 4 | 015 |
6 | 7 | 4 | 016 |
7 | 7.5 | 4 | 017 |
Surface mount SLC connector, low profile, double row - 2.54 mm GRID
Manufacturer | preci-dip |
---|---|
Description | Surface mount SLC connector, low profile, double row, 2.54 mm GRID, 10 contacts, A = 6 mm / B = 4 mm |
Part number | 813-S1-010-30-014101 |
Initial Height A (mm)
Plastic Body Height B (mm)
XXX Code