2

Surface mount SLC connector, double row, with 4 positioning pins - 2.54 mm GRID

Manufacturer preci-dip
Description Surface mount SLC connector, double row, with 4 positioning pins, 2.54 mm GRID, 6 contacts, A = 4,5 mm / B = 2,95 mm / S = 1,15 mm
Part number 813-SS-006-30-021101
Request Free PCB CAD Models
Product selection
Selector Initial Height A (mm) Stroke S Plastic Body Height B (mm) XXX Code
1 4.5 1.15 2.95 021
5 5 1.4 2.95 022
6 5.5 1.4 2.95 023
7 6 1.4 4 024
8 6.5 1.4 4 025
9 7 1.4 4 026
10 7.5 1.4 4 027
Initial Height A (mm)
Stroke S
Plastic Body Height B (mm)
XXX Code
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA