Selector | Initial Height A (mm) | Stroke S | Plastic Body Height B (mm) | XXX Code |
---|---|---|---|---|
1 | 4.5 | 1.15 | 2.95 | 021 |
5 | 5 | 1.4 | 2.95 | 022 |
6 | 5.5 | 1.4 | 2.95 | 023 |
7 | 6 | 1.4 | 4 | 024 |
8 | 6.5 | 1.4 | 4 | 025 |
9 | 7 | 1.4 | 4 | 026 |
10 | 7.5 | 1.4 | 4 | 027 |
Surface mount SLC connector, double row, with 4 positioning pins - 2.54 mm GRID
Manufacturer | preci-dip |
---|---|
Description | Surface mount SLC connector, double row, with 4 positioning pins, 2.54 mm GRID, 16 contacts, A = 5 mm / B = 2,95 mm / S = 1,4 mm |
Part number | 813-SS-016-30-022101 |
Initial Height A (mm)
Stroke S
Plastic Body Height B (mm)
XXX Code