preci-dip
By preci-dip

Straight square pin header 2.54 mm, solder tail, single row

Manufacturer preci-dip
Description Straight square pin header 2.54 mm, solder tail, single row, 28 contacts, Tin / Tin, A = 6 mm, B = 3.1 mm
Part number 890-80-028-10-001101
Omniclass number 23.35.27.13
CAD models
Share

Product selection

Number of Contacts
PP Plating Code
Index Selector Connecting Pin A (mm) Solder Pin B (mm) XXX Code
1 1 6 3.1 001
2 2 7 3 002
3 3 8.5 3 003
4 4 14.9 3 004

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map