Straight interconnect pin connector 2.54 mm, solder tail, single row
Manufacturer | preci-dip |
---|---|
Description | Straight interconnect pin connector 2.54 mm, solder tail, single row, 32 contacts, 0,25 µm Gold / 0,25 µm Gold, L1 = 8.4 mm |
Part number | 351-10-132-00-004101 |
Selector | L1 (mm) | L2 (mm) | XXX Code |
---|---|---|---|
1 | 6.2 | 4.7 | 003 |
2 | 8.4 | 3.5 | 004 |
3 | 15.3 | 3.5 | 005 |
4 | 21.2 | 3.5 | 016 |
5 | 27.4 | 3.5 | 017 |
L1 (mm)
L2 (mm)
XXX Code