Selector | Number of Poles | A (mm) | C (mm) | Version | Order Codes |
---|---|---|---|---|---|
1 | 14 | 19 | 5 | Left | 410-PP-214-10-001101 |
2 | 14 | 19 | 5 | Right | 410-PP-214-10-002101 |
3 | 16 | 21.5 | 5 | Left | 410-PP-216-10-001101 |
4 | 16 | 21.5 | 5 | Right | 410-PP-216-10-002101 |
5 | 20 | 26.57 | 5 | Left | 410-PP-220-10-001101 |
6 | 20 | 26.57 | 5 | Right | 410-PP-220-10-002101 |
7 | 24 | 31.65 | 5 | Left | 410-PP-224-10-001101 |
8 | 24 | 31.65 | 5 | Right | 410-PP-224-10-002101 |
9 | 28 | 36.73 | 5 | Left | 410-PP-228-10-001101 |
10 | 28 | 36.73 | 5 | Right | 410-PP-228-10-002101 |
11 | 30 | 39.27 | 5 | Left | 410-PP-230-10-001101 |
12 | 30 | 39.27 | 5 | Right | 410-PP-230-10-002101 |
13 | 40 | 52 | 5 | Left | 410-PP-240-10-001101 |
14 | 40 | 52 | 5 | Right | 410-PP-240-10-002101 |
Staggered Zig-Zag Strips
Manufacturer | preci-dip |
---|---|
Description | Staggered Zig-Zag Strips, 24 poles, Left version, Tin / 0,75 µm gold |
Part number | 410-83-224-10-001101 |
Number of Poles
A (mm)
C (mm)
Version
Order Codes