3

Staggered Zig-Zag Strips

Manufacturer preci-dip
Description Staggered Zig-Zag Strips, 20 poles, Left version, Tin / Flash gold
Part number 410-87-220-10-001101
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) C (mm) Version Order Codes
1 14 19 5 Left 410-PP-214-10-001101
2 14 19 5 Right 410-PP-214-10-002101
3 16 21.5 5 Left 410-PP-216-10-001101
4 16 21.5 5 Right 410-PP-216-10-002101
5 20 26.57 5 Left 410-PP-220-10-001101
6 20 26.57 5 Right 410-PP-220-10-002101
7 24 31.65 5 Left 410-PP-224-10-001101
8 24 31.65 5 Right 410-PP-224-10-002101
9 28 36.73 5 Left 410-PP-228-10-001101
10 28 36.73 5 Right 410-PP-228-10-002101
11 30 39.27 5 Left 410-PP-230-10-001101
12 30 39.27 5 Right 410-PP-230-10-002101
13 40 52 5 Left 410-PP-240-10-001101
14 40 52 5 Right 410-PP-240-10-002101
Number of Poles
A (mm)
C (mm)
Version
Order Codes
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA