1

Specific applications sockets - Crystal, relay and display sockets / Solder tail

Partially equipped DIL sockets and display sockets.

Manufacturer preci-dip
Description Specific applications sockets, Crystal, relay and display sockets / Solder tail, 6 poles, Tin / Flash Gold
Part number 110-87-312-01-680101
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
36 10 / 6 12.6 5.08 7.6 110-PP-210-01-742101
37 10 / 8 12.7 5.08 7.6 110-PP-210-01-839101
38 12 / 6 15.3 7.62 10.02 110-PP-312-01-680101
39 14 / 4 17.7 7.62 10.02 110-PP-314-10-001101
40 14 / 8 17.7 7.62 10.02 110-PP-314-10-002101
41 16 / 4 20.3 7.62 10.02 110-PP-316-01-822101
42 16 / 8 20.3 7.62 10.02 110-PP-316-01-931101
43 16 / 8 20.3 7.62 10.02 110-PP-316-10-003101
44 28 / 14 35.5 7.62 10.02 110-PP-328-01-777101
45 28 / 16 35.5 7.62 10.02 110-PP-328-01-762101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA