Selector | Number of Poles | A (mm) | B (mm) | Order Codes |
---|---|---|---|---|
1 | 3 | 10 | 5.08 | 917-PP-103-41-005101 |
2 | 4 | 10 | 5.08 | 917-PP-104-41-005101 |
3 | 8 | 10 | 5.08 | 917-PP-108-41-005101 |
4 | 8 | 10 | 5.84 | 917-PP-208-41-005101 |
5 | 10 | 10 | 5.84 | 917-PP-210-41-005101 |
Sockets, Solder Tail
Manufacturer | preci-dip |
---|---|
Description | Sockets, Solder Tail, 8 poles, Tin / 0,75 µm gold |
Part number | 917-83-108-41-005101 |
Number of Poles
A (mm)
B (mm)
Order Codes