6

Sockets, SMD Mount

Manufacturer preci-dip
Description Sockets, SMD Mount, 3 poles, Tin / 0,75 µm gold
Part number 917-83-103-41-053101
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) B (mm) Order Codes
1 3 10 5.08 917-PP-103-41-053101
2 4 10 5.08 917-PP-104-41-053101
3 8 10 5.08 917-PP-108-41-053101
4 8 10 5.84 917-PP-208-41-053101
5 10 10 5.84 917-PP-210-41-053101
Number of Poles
A (mm)
B (mm)
Order Codes
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA