Selector | Number of Poles | A (mm) | B (mm) | C (mm) | Order codes |
---|---|---|---|---|---|
10 | 16 | 14.6 | 7.62 | 10.1 | 117-PP-316-41-005101 |
18 | 28 | 25.2 | 10.16 | 12.7 | 117-PP-428-41-005101 |
19 | 30 | 27 | 10.16 | 12.7 | 117-PP-430-41-005101 |
20 | 32 | 28.8 | 10.16 | 12.7 | 117-PP-432-41-005101 |
21 | 48 | 43.1 | 10.16 | 12.7 | 117-PP-448-41-005101 |
22 | 20 | 18.1 | 15.24 | 17.64 | 117-PP-620-41-005101 |
23 | 24 | 21.7 | 15.24 | 17.64 | 117-PP-624-41-005101 |
24 | 28 | 25.2 | 15.24 | 17.64 | 117-PP-628-41-005101 |
25 | 40 | 35.9 | 15.24 | 17.64 | 117-PP-640-41-005101 |
26 | 42 | 37.7 | 15.24 | 17.64 | 117-PP-642-41-005101 |
27 | 48 | 43.1 | 15.24 | 17.64 | 117-PP-648-41-005101 |
28 | 52 | 46.7 | 15.24 | 17.64 | 117-PP-652-41-005101 |
29 | 56 | 50.2 | 15.24 | 17.64 | 117-PP-656-41-005101 |
30 | 64 | 57.3 | 15.24 | 17.64 | 117-PP-664-41-005101 |
31 | 68 | 60.9 | 15.24 | 17.64 | 117-PP-668-41-005101 |
36 | 64 | 57.4 | 19.05 | 21.59 | 117-PP-764-41-005101 |
Shrinkdip Sockets - Open frame / Solder tail
High density DIL sockets for devices featuring 0.07” (1.778 mm) lead spacing.
Manufacturer | preci-dip |
---|---|
Description | Shrinkdip Sockets, Open frame / Solder tail, 52 poles, Tin / 0,75 µm Gold |
Part number | 117-83-652-41-005101 |
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes