2

Dual-In-Line Sockets - Open frame / Wire-wrap

Solderless wire-wrap terminals are firmly fitted in the insulator body to withstand torque of wrapping tool.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / Wire-wrap, 14 poles, l1 = 12.95 mm, Tin / Flash Gold
Part number 123-87-314-41-001101
Omniclass number 23.35.27.13
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
35 10 12.6 5.08 7.6 1XX-PP-210-41-XXX101
1 4 5 7.62 10.1 1XX-PP-304-41-XXX101
5 6 7.6 7.62 10.1 1XX-PP-306-41-XXX101
6 8 10.1 7.62 10.1 1XX-PP-308-41-XXX101
7 10 12.6 7.62 10.1 1XX-PP-310-41-XXX101
8 12 15.2 7.62 10.1 1XX-PP-312-41-XXX101
9 14 17.7 7.62 10.1 1XX-PP-314-41-XXX101
10 16 20.3 7.62 10.1 1XX-PP-316-41-XXX101
11 18 22.8 7.62 10.1 1XX-PP-318-41-XXX101
12 20 25.3 7.62 10.1 1XX-PP-320-41-XXX101
13 22 27.8 7.62 10.1 1XX-PP-322-41-XXX101
14 24 30.4 7.62 10.1 1XX-PP-324-41-XXX101
15 28 35.5 7.62 10.1 1XX-PP-328-41-XXX101
17 20 25.4 10.16 12.6 1XX-PP-420-41-XXX101
18 22 27.8 10.16 12.6 1XX-PP-422-41-XXX101
19 24 30.4 10.16 12.6 1XX-PP-424-41-XXX101
20 28 35.5 10.16 12.6 1XX-PP-428-41-XXX101
21 32 40.6 10.16 12.6 1XX-PP-432-41-XXX101
22 10 12.7 15.24 17.7 1XX-PP-610-41-XXX101
23 24 30.5 15.24 17.7 1XX-PP-624-41-XXX101
24 28 35.5 15.24 17.7 1XX-PP-628-41-XXX101
25 32 40.6 15.24 17.7 1XX-PP-632-41-XXX101
26 36 45.7 15.24 17.7 1XX-PP-636-41-XXX101
27 40 50.8 15.24 17.7 1XX-PP-640-41-XXX101
28 42 53.3 15.24 17.7 1XX-PP-642-41-XXX101
29 48 60.9 15.24 17.7 1XX-PP-648-41-XXX101
30 50 63.5 15.24 17.7 1XX-PP-650-41-XXX101
31 52 66 15.24 17.7 1XX-PP-652-41-XXX101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA