2

Dual-In-Line Sockets - Open frame / surface mount, pick and place

Specially designed for reflow soldering including vapor phase with gull wing terminations for maximum strength and easy in-circuit test.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / surface mount, pick and place, 8 poles, row spacing = 3
Part number 110-87-308-41-105161
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
5 6 7.6 7.62 10.1 12.26 110-87-306-41-105161
6 8 10.1 7.62 10.1 12.26 110-87-308-41-105161
7 10 12.6 7.62 10.1 12.26 110-87-310-41-105161
9 14 17.8 7.62 10.1 12.26 110-87-314-41-105161
10 16 20.3 7.62 10.1 12.26 110-87-316-41-105161
11 18 22.9 7.62 10.1 12.26 110-87-318-41-105161
12 20 25.4 7.62 10.1 12.26 110-87-320-41-105161
14 24 30.4 7.62 10.1 12.26 110-87-324-41-105161
15 28 35.6 7.62 10.1 12.26 110-87-328-41-105161
24 28 35.5 15.24 17.7 19.88 110-87-628-41-105161
25 32 40.6 15.24 17.7 19.88 110-87-632-41-105161
27 40 50.8 15.24 17.7 19.88 110-87-640-41-105161
28 42 53.4 15.24 17.7 19.88 110-87-642-41-105161
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA