Selector | Number of Poles | A (mm) | B (mm) | C (mm) | D (mm) | Order codes |
---|---|---|---|---|---|---|
5 | 6 | 7.6 | 7.62 | 10.1 | 12.26 | 110-87-306-41-105161 |
6 | 8 | 10.1 | 7.62 | 10.1 | 12.26 | 110-87-308-41-105161 |
7 | 10 | 12.6 | 7.62 | 10.1 | 12.26 | 110-87-310-41-105161 |
9 | 14 | 17.8 | 7.62 | 10.1 | 12.26 | 110-87-314-41-105161 |
10 | 16 | 20.3 | 7.62 | 10.1 | 12.26 | 110-87-316-41-105161 |
11 | 18 | 22.9 | 7.62 | 10.1 | 12.26 | 110-87-318-41-105161 |
12 | 20 | 25.4 | 7.62 | 10.1 | 12.26 | 110-87-320-41-105161 |
14 | 24 | 30.4 | 7.62 | 10.1 | 12.26 | 110-87-324-41-105161 |
15 | 28 | 35.6 | 7.62 | 10.1 | 12.26 | 110-87-328-41-105161 |
24 | 28 | 35.5 | 15.24 | 17.7 | 19.88 | 110-87-628-41-105161 |
25 | 32 | 40.6 | 15.24 | 17.7 | 19.88 | 110-87-632-41-105161 |
27 | 40 | 50.8 | 15.24 | 17.7 | 19.88 | 110-87-640-41-105161 |
28 | 42 | 53.4 | 15.24 | 17.7 | 19.88 | 110-87-642-41-105161 |
Dual-In-Line Sockets - Open frame / surface mount, pick and place
Specially designed for reflow soldering including vapor phase with gull wing terminations for maximum strength and easy in-circuit test.
Manufacturer | preci-dip |
---|---|
Description | Dual-In-Line Sockets, Open frame / surface mount, pick and place, 18 poles, row spacing = 3 |
Part number | 110-87-318-41-105161 |
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes