2

Dual-In-Line Sockets - Open frame / Surface mount

Specially designed for reflow soldering including vapor phase with unique self-aligning floating contacts.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / Surface mount, 8 poles, Tin / 0,75 µm Gold
Part number 114-83-308-41-117101
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
37 10 12.6 5.08 7.6 12.26 114-PP-210-41-117101
1 4 5 7.62 10.1 12.26 114-PP-304-41-117101
5 6 7.6 7.62 10.1 12.26 114-PP-306-41-117101
6 8 10.1 7.62 10.1 12.26 114-PP-308-41-117101
7 10 12.6 7.62 10.1 12.26 114-PP-310-41-117101
8 12 15.2 7.62 10.1 12.26 114-PP-312-41-117101
9 14 17.7 7.62 10.1 12.26 114-PP-314-41-117101
10 16 20.3 7.62 10.1 12.26 114-PP-316-41-117101
11 18 22.8 7.62 10.1 12.26 114-PP-318-41-117101
12 20 25.3 7.62 10.1 12.26 114-PP-320-41-117101
13 22 27.8 7.62 10.1 12.26 114-PP-322-41-117101
14 24 30.4 7.62 10.1 12.26 114-PP-324-41-117101
15 28 35.5 7.62 10.1 12.26 114-PP-328-41-117101
17 20 25.4 10.16 12.6 14.8 114-PP-420-41-117101
18 22 27.8 10.16 12.6 14.8 114-PP-422-41-117101
19 24 30.4 10.16 12.6 14.8 114-PP-424-41-117101
20 28 35.5 10.16 12.6 14.8 114-PP-428-41-117101
21 32 40.6 10.16 12.6 14.8 114-PP-432-41-117101
23 24 30.5 15.24 17.7 19.88 114-PP-624-41-117101
24 28 35.5 15.24 17.7 19.88 114-PP-628-41-117101
25 32 40.6 15.24 17.7 19.88 114-PP-632-41-117101
26 36 45.7 15.24 17.7 19.88 114-PP-636-41-117101
27 40 50.8 15.24 17.7 19.88 114-PP-640-41-117101
28 42 53.3 15.24 17.7 19.88 114-PP-642-41-117101
36 48 60.9 15.24 17.7 19.88 114-PP-648-41-117101
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA