Selector | Number of Poles | A (mm) | B (mm) | C (mm) | D (mm) | Order codes |
---|---|---|---|---|---|---|
37 | 10 | 12.6 | 5.08 | 7.6 | 12.26 | 114-PP-210-41-117101 |
1 | 4 | 5 | 7.62 | 10.1 | 12.26 | 114-PP-304-41-117101 |
5 | 6 | 7.6 | 7.62 | 10.1 | 12.26 | 114-PP-306-41-117101 |
6 | 8 | 10.1 | 7.62 | 10.1 | 12.26 | 114-PP-308-41-117101 |
7 | 10 | 12.6 | 7.62 | 10.1 | 12.26 | 114-PP-310-41-117101 |
8 | 12 | 15.2 | 7.62 | 10.1 | 12.26 | 114-PP-312-41-117101 |
9 | 14 | 17.7 | 7.62 | 10.1 | 12.26 | 114-PP-314-41-117101 |
10 | 16 | 20.3 | 7.62 | 10.1 | 12.26 | 114-PP-316-41-117101 |
11 | 18 | 22.8 | 7.62 | 10.1 | 12.26 | 114-PP-318-41-117101 |
12 | 20 | 25.3 | 7.62 | 10.1 | 12.26 | 114-PP-320-41-117101 |
13 | 22 | 27.8 | 7.62 | 10.1 | 12.26 | 114-PP-322-41-117101 |
14 | 24 | 30.4 | 7.62 | 10.1 | 12.26 | 114-PP-324-41-117101 |
15 | 28 | 35.5 | 7.62 | 10.1 | 12.26 | 114-PP-328-41-117101 |
17 | 20 | 25.4 | 10.16 | 12.6 | 14.8 | 114-PP-420-41-117101 |
18 | 22 | 27.8 | 10.16 | 12.6 | 14.8 | 114-PP-422-41-117101 |
19 | 24 | 30.4 | 10.16 | 12.6 | 14.8 | 114-PP-424-41-117101 |
20 | 28 | 35.5 | 10.16 | 12.6 | 14.8 | 114-PP-428-41-117101 |
21 | 32 | 40.6 | 10.16 | 12.6 | 14.8 | 114-PP-432-41-117101 |
23 | 24 | 30.5 | 15.24 | 17.7 | 19.88 | 114-PP-624-41-117101 |
24 | 28 | 35.5 | 15.24 | 17.7 | 19.88 | 114-PP-628-41-117101 |
25 | 32 | 40.6 | 15.24 | 17.7 | 19.88 | 114-PP-632-41-117101 |
26 | 36 | 45.7 | 15.24 | 17.7 | 19.88 | 114-PP-636-41-117101 |
27 | 40 | 50.8 | 15.24 | 17.7 | 19.88 | 114-PP-640-41-117101 |
28 | 42 | 53.3 | 15.24 | 17.7 | 19.88 | 114-PP-642-41-117101 |
36 | 48 | 60.9 | 15.24 | 17.7 | 19.88 | 114-PP-648-41-117101 |
Dual-In-Line Sockets - Open frame / Surface mount
Specially designed for reflow soldering including vapor phase with unique self-aligning floating contacts.
Manufacturer | preci-dip |
---|---|
Description | Dual-In-Line Sockets, Open frame / Surface mount, 18 poles, Tin / 0,75 µm Gold |
Part number | 114-83-318-41-117101 |
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes