2
2

Dual-In-Line Sockets - Open frame / solder tail

Open frame standard low profile DIL Sockets.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / solder tail, 6 poles, row spacing = 3
Part number 110-87-306-41-001101
Product selection
Selector Number of Poles A (mm) B (mm) C (mm)
35 10 12.6 5.08 7.6
1 4 5 7.62 10.1
5 6 7.6 7.62 10.1
6 8 10.1 7.62 10.1
7 10 12.6 7.62 10.1
8 12 15.2 7.62 10.1
9 14 17.7 7.62 10.1
10 16 20.3 7.62 10.1
11 18 22.8 7.62 10.1
12 20 25.3 7.62 10.1
13 22 27.8 7.62 10.1
14 24 30.4 7.62 10.1
15 28 35.5 7.62 10.1
17 20 25.4 10.16 12.6
18 22 27.8 10.16 12.6
19 24 30.4 10.16 12.6
20 28 35.5 10.16 12.6
21 32 40.6 10.16 12.6
22 10 12.7 15.24 17.7
23 24 30.5 15.24 17.7
24 28 35.5 15.24 17.7
25 32 40.6 15.24 17.7
26 36 45.7 15.24 17.7
27 40 50.8 15.24 17.7
28 42 53.3 15.24 17.7
29 48 60.9 15.24 17.7
30 50 63.5 15.24 17.7
31 52 66 15.24 17.7
Number of Poles
A (mm)
B (mm)
C (mm)
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA