Selector | Number of Poles | A (mm) | B (mm) | C (mm) |
---|---|---|---|---|
35 | 10 | 12.6 | 5.08 | 7.6 |
1 | 4 | 5 | 7.62 | 10.1 |
5 | 6 | 7.6 | 7.62 | 10.1 |
6 | 8 | 10.1 | 7.62 | 10.1 |
7 | 10 | 12.6 | 7.62 | 10.1 |
8 | 12 | 15.2 | 7.62 | 10.1 |
9 | 14 | 17.7 | 7.62 | 10.1 |
10 | 16 | 20.3 | 7.62 | 10.1 |
11 | 18 | 22.8 | 7.62 | 10.1 |
12 | 20 | 25.3 | 7.62 | 10.1 |
13 | 22 | 27.8 | 7.62 | 10.1 |
14 | 24 | 30.4 | 7.62 | 10.1 |
15 | 28 | 35.5 | 7.62 | 10.1 |
17 | 20 | 25.4 | 10.16 | 12.6 |
18 | 22 | 27.8 | 10.16 | 12.6 |
19 | 24 | 30.4 | 10.16 | 12.6 |
20 | 28 | 35.5 | 10.16 | 12.6 |
21 | 32 | 40.6 | 10.16 | 12.6 |
22 | 10 | 12.7 | 15.24 | 17.7 |
23 | 24 | 30.5 | 15.24 | 17.7 |
24 | 28 | 35.5 | 15.24 | 17.7 |
25 | 32 | 40.6 | 15.24 | 17.7 |
26 | 36 | 45.7 | 15.24 | 17.7 |
27 | 40 | 50.8 | 15.24 | 17.7 |
28 | 42 | 53.3 | 15.24 | 17.7 |
29 | 48 | 60.9 | 15.24 | 17.7 |
30 | 50 | 63.5 | 15.24 | 17.7 |
31 | 52 | 66 | 15.24 | 17.7 |
Dual-In-Line Sockets - Open frame / solder tail
Open frame standard low profile DIL Sockets.
Manufacturer | preci-dip |
---|---|
Description | Dual-In-Line Sockets, Open frame / solder tail, 16 poles, row spacing = 3 |
Part number | 110-87-316-41-001101 |
Number of Poles
A (mm)
B (mm)
C (mm)