2

Dual-In-Line Sockets - Open frame / Press-fit

DIL Sockets with compliant press-fit pin for solderless mount in PCB plated through holes.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / Press-fit, 10 poles, L = 3.8 mm, Tin / Flash Gold
Part number 146-87-210-41-035101
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
37 10 12.6 5.08 7.6 12.26 146-PP-210-41-XXX101
1 4 5 7.62 10.1 12.26 146-PP-304-41-XXX101
5 6 7.6 7.62 10.1 12.26 146-PP-306-41-XXX101
6 8 10.1 7.62 10.1 12.26 146-PP-308-41-XXX101
7 10 12.6 7.62 10.1 12.26 146-PP-310-41-XXX101
8 12 15.2 7.62 10.1 12.26 146-PP-312-41-XXX101
9 14 17.7 7.62 10.1 12.26 146-PP-314-41-XXX101
10 16 20.3 7.62 10.1 12.26 146-PP-316-41-XXX101
11 18 22.8 7.62 10.1 12.26 146-PP-318-41-XXX101
12 20 25.3 7.62 10.1 12.26 146-PP-320-41-XXX101
13 22 27.8 7.62 10.1 12.26 146-PP-322-41-XXX101
14 24 30.4 7.62 10.1 12.26 146-PP-324-41-XXX101
15 28 35.5 7.62 10.1 12.26 146-PP-328-41-XXX101
17 20 25.4 10.16 12.6 14.8 146-PP-420-41-XXX101
18 22 27.8 10.16 12.6 14.8 146-PP-422-41-XXX101
19 24 30.4 10.16 12.6 14.8 146-PP-424-41-XXX101
20 28 35.5 10.16 12.6 14.8 146-PP-428-41-XXX101
21 32 40.6 10.16 12.6 14.8 146-PP-432-41-XXX101
23 24 30.5 15.24 17.7 19.88 146-PP-624-41-XXX101
24 28 35.5 15.24 17.7 19.88 146-PP-628-41-XXX101
25 32 40.6 15.24 17.7 19.88 146-PP-632-41-XXX101
26 36 45.7 15.24 17.7 19.88 146-PP-636-41-XXX101
27 40 50.8 15.24 17.7 19.88 146-PP-640-41-XXX101
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes
Selector Contact Length L PCB Thickness (mm) XXX Code
1 2.8 1.5-2.0 036
2 3.8 2.1-3.2 035
Contact Length L
PCB Thickness (mm)
XXX Code
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA