2

Dual-In-Line Sockets - Interconnect / Open frame / Solder tail

For mechanical and electrical interconnection, PCB stacking or elevated positioning of display modules.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Interconnect / Open frame / Solder tail, 10 poles, l1 = 22 mm, Tin / 0,75 µm Gold
Part number 116-83-210-41-004101
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
35 10 12.6 5.08 7.6 116-PP-210-41-XXX101
1 4 5 7.62 10.1 116-PP-304-41-XXX101
5 6 7.6 7.62 10.1 116-PP-306-41-XXX101
6 8 10.1 7.62 10.1 116-PP-308-41-XXX101
7 10 12.6 7.62 10.1 116-PP-310-41-XXX101
8 12 15.2 7.62 10.1 116-PP-312-41-XXX101
9 14 17.7 7.62 10.1 116-PP-314-41-XXX101
10 16 20.3 7.62 10.1 116-PP-316-41-XXX101
11 18 22.8 7.62 10.1 116-PP-318-41-XXX101
12 20 25.3 7.62 10.1 116-PP-320-41-XXX101
13 22 27.8 7.62 10.1 116-PP-322-41-XXX101
14 24 30.4 7.62 10.1 116-PP-324-41-XXX101
15 28 35.5 7.62 10.1 116-PP-328-41-XXX101
17 20 25.4 10.16 12.6 116-PP-420-41-XXX101
18 22 27.8 10.16 12.6 116-PP-422-41-XXX101
19 24 30.4 10.16 12.6 116-PP-424-41-XXX101
20 28 35.5 10.16 12.6 116-PP-428-41-XXX101
21 32 40.6 10.16 12.6 116-PP-432-41-XXX101
22 10 12.7 15.24 17.7 116-PP-610-41-XXX101
23 24 30.5 15.24 17.7 116-PP-624-41-XXX101
24 28 35.5 15.24 17.7 116-PP-628-41-XXX101
25 32 40.6 15.24 17.7 116-PP-632-41-XXX101
26 36 45.7 15.24 17.7 116-PP-636-41-XXX101
27 40 50.8 15.24 17.7 116-PP-640-41-XXX101
28 42 53.3 15.24 17.7 116-PP-642-41-XXX101
29 48 60.9 15.24 17.7 116-PP-648-41-XXX101
30 50 63.5 15.24 17.7 116-PP-650-41-XXX101
31 52 66 15.24 17.7 116-PP-652-41-XXX101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
Selector XXX Code L1 (mm) C2 (mm) D1 (mm) D2 (mm)
1 006 5.9 3.2 0.97 0.51
2 018 7 3 0.97 0.51
3 003 8 3 0.97 0.51
4 012 9 3.2 0.97 0.46
5 007 10.1 3.2 0.97 0.51
6 002 11.2 3.2 0.84 0.51
7 008 11.9 3.2 0.97 0.51
8 009 13 3 0.97 0.51
9 001 15 3 0.97 0.51
10 011 17.9 3 0.97 0.51
11 004 22 3 0.97 0.51
12 028 19.5 3 0.97 0.51
13 013 33.3 2.9 1.18 0.51
XXX Code
L1 (mm)
C2 (mm)
D1 (mm)
D2 (mm)
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA