2

Dual-In-Line Sockets - Automatic insertion / Open Frame / Solder Tail

Manufacturer preci-dip
Description Dual-In-Line Sockets, Automatic insertion / Open frame / Solder tail, 18 poles, Tin / Flash Gold
Part number 110-87-318-41-605101
Request Free PCB CAD Models
Product selection
Selector Number of Poles B (mm)
1 6 7.62
5 8 7.62
6 14 7.62
7 16 7.62
8 18 7.62
9 20 7.62
10 24 7.62
11 22 10.16
12 24 15.24
13 28 15.24
14 32 15.24
15 40 15.24
Number of Poles
B (mm)
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA