4

Dual-In-Line Sockets - Right angle / Closed frame / Solder tail

Right angle DIL Sockets for components to be mounted perpendicularly to the PCB such as displays.

Manufacturer preci-dip
Description Dual-In-Line Pin Headers, Open frame / Solder tail, 8 poles, Tin / 0,75 µm Gold, e = 7.62 mm
Part number 299-83-308-10-001101
Request Free PCB CAD Models
Product selection
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
36 10 12.7 5.08 7.6 299-PP-210-10-001101
37 6 7.6 7.62 10.02 299-PP-306-XX-001101
38 8 10.1 7.62 10.02 299-PP-308-XX-001101
39 10 12.7 7.62 10.02 299-PP-310-XX-001101
40 12 15.2 7.62 10.02 299-PP-312-XX-001101
41 14 17.7 7.62 10.02 299-PP-314-XX-001101
42 16 20.3 7.62 10.02 299-PP-316-XX-001101
43 18 22.8 7.62 10.02 299-PP-318-XX-001101
44 20 25.3 7.62 10.02 299-PP-320-XX-001101
45 22 27.9 7.62 10.02 299-PP-322-XX-001101
46 24 30.4 7.62 10.02 299-PP-324-XX-001101
47 8 10.16 15.24 17.64 299-PP-608-10-002101
48 10 12.6 15.24 17.64 299-PP-610-10-002101
49 12 15.24 15.24 17.64 299-PP-612-10-002101
50 14 17.78 15.24 17.64 299-PP-614-10-002101
51 16 20.32 15.24 17.64 299-PP-616-10-002101
52 18 22.8 15.24 17.64 299-PP-618-10-002101
53 20 25.4 15.24 17.64 299-PP-620-10-002101
54 22 27.94 15.24 17.64 299-PP-622-10-002101
55 24 30.5 15.24 17.64 299-PP-624-10-002101
56 26 33.02 15.24 17.64 299-PP-626-10-002101
57 28 35.5 15.24 17.64 299-PP-628-10-002101
58 30 38.1 15.24 17.64 299-PP-630-10-002101
59 32 40.6 15.24 17.64 299-PP-632-10-002101
60 36 45.7 15.24 17.64 299-PP-636-10-002101
61 40 50.8 15.24 17.64 299-PP-640-10-002101
62 48 61 15.24 17.64 299-PP-648-10-002101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
Contact the supplier
preci-dip Interconnect components
PRECI-DIP SA