Selector | Number of Poles | A (mm) | B (mm) | C (mm) | Order codes |
---|---|---|---|---|---|
1 | 4 | 5 | 7.62 | 10.1 | 61X-PP-304-XX-XXX101 |
5 | 6 | 7.6 | 7.62 | 10.1 | 61X-PP-306-XX-XXX101 |
6 | 8 | 10.1 | 7.62 | 10.1 | 61X-PP-308-XX-XXX101 |
7 | 10 | 12.6 | 7.62 | 10.1 | 61X-PP-310-XX-XXX101 |
8 | 12 | 15.2 | 7.62 | 10.1 | 61X-PP-312-XX-XXX101 |
9 | 14 | 17.7 | 7.62 | 10.1 | 61X-PP-314-XX-XXX101 |
10 | 16 | 20.3 | 7.62 | 10.1 | 61X-PP-316-XX-XXX101 |
11 | 18 | 22.8 | 7.62 | 10.1 | 61X-PP-318-XX-XXX101 |
12 | 20 | 25.3 | 7.62 | 10.1 | 61X-PP-320-XX-XXX101 |
13 | 22 | 27.8 | 7.62 | 10.1 | 61X-PP-322-XX-XXX101 |
14 | 24 | 30.4 | 7.62 | 10.1 | 61X-PP-324-XX-XXX101 |
15 | 28 | 35.5 | 7.62 | 10.1 | 61X-PP-328-XX-XXX101 |
17 | 20 | 25.4 | 10.16 | 12.6 | 61X-PP-420-XX-XXX101 |
18 | 22 | 27.8 | 10.16 | 12.6 | 61X-PP-422-XX-XXX101 |
19 | 24 | 30.4 | 10.16 | 12.6 | 61X-PP-424-XX-XXX101 |
20 | 28 | 35.5 | 10.16 | 12.6 | 61X-PP-428-XX-XXX101 |
21 | 32 | 40.6 | 10.16 | 12.6 | 61X-PP-432-XX-XXX101 |
22 | 10 | 12.7 | 15.24 | 17.7 | 61X-PP-610-XX-XXX101 |
23 | 24 | 30.5 | 15.24 | 17.7 | 61X-PP-624-XX-XXX101 |
24 | 28 | 35.5 | 15.24 | 17.7 | 61X-PP-628-XX-XXX101 |
25 | 32 | 40.6 | 15.24 | 17.7 | 61X-PP-632-XX-XXX101 |
26 | 36 | 45.7 | 15.24 | 17.7 | 61X-PP-636-XX-XXX101 |
27 | 40 | 50.8 | 15.24 | 17.7 | 61X-PP-640-XX-XXX101 |
28 | 42 | 53.3 | 15.24 | 17.7 | 61X-PP-642-XX-XXX101 |
29 | 48 | 60.9 | 15.24 | 17.7 | 61X-PP-648-XX-XXX101 |
30 | 50 | 63.5 | 15.24 | 17.7 | 61X-PP-650-XX-XXX101 |
31 | 52 | 66 | 15.24 | 17.7 | 61X-PP-652-XX-XXX101 |
Dual-In-Line Pin Carrier Assemblies - Low Profile / Low Profile Ultra Thin / Solder Tail
Sockets with soft brass pin series
Manufacturer | preci-dip |
---|---|
Description | Dual-In-Line Pin Carrier Assemblies, Standard carrier, 28 poles, Tin / Flash Gold |
Part number | 612-87-628-41-001101 |
Omniclass number | 23.35.27.13 |
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes