Dual-In-Line Sockets
Anmelden
preci-dip
>
DIL Sockets
>
Dual-In-Line Sockets
16 Ergebnisse
Sortieren nach
Standard
Titel
Neueste
Dual-In-Line Capacitor Sockets - Open frame / solder tail
With ceramic multilayer decoupling capacitor 100 nF +80% -20% / 50 V, epoxy encapsulated.
Dual-In-Line Sockets - Automatic insertion / Open Frame / Solder Tail
Dual-In-Line Sockets - Closed frame / Solder tail
Closed frame standard low profile DIL Sockets.
Dual-In-Line Sockets - Interconnect / Open frame / Solder tail
For mechanical and electrical interconnection, PCB stacking or elevated positioning of display modules.
Dual-In-Line Sockets - Open frame / Press-fit
DIL Sockets with compliant press-fit pin for solderless mount in PCB plated through holes.
Dual-In-Line Sockets - Open frame / Solder tail
Sockets with soft brass pin series
Dual-In-Line Sockets - Open frame / Solder tail
Open frame standard low profile DIL Sockets. Sockets with increased solder tail length of 4.2 mm
Dual-In-Line Sockets - Open frame / Surface mount
Specially designed for reflow soldering including vapor phase with unique self-aligning floating contacts.
Dual-In-Line Sockets - Open frame / Surface mount, pick and place
Specially designed for reflow soldering including vapor phase with unique self-aligning floating contacts.
Dual-In-Line Sockets - Open frame / Wire-wrap
Solderless wire-wrap terminals are firmly fitted in the insulator body to withstand torque of wrapping tool.
Dual-In-Line Sockets - Open frame / solder tail
Open frame standard low profile DIL Sockets.
Dual-In-Line Sockets - Open frame / surface mount
Specially designed for reflow soldering including vapor phase with gull wing terminations for maximum strength and easy in-circuit test.
Dual-In-Line Sockets - Open frame / surface mount, pick and place
Specially designed for reflow soldering including vapor phase with gull wing terminations for maximum strength and easy in-circuit test.
Dual-In-Line Sockets - Right angle / Closed frame / Solder tail
Right angle DIL Sockets for components to be mounted perpendicularly to the PCB such as displays.
Dual-In-Line Sockets - Ultralow profile / Open frame / Solder tail
“Ultralow” sockets have specially designed contacts for reduced socket height above PCB.
Dual-In-Line Sockets - Very low profile / Open frame / Solder tail
Um diese Website zu betreiben und ihre Benutzerfreundlichkeit zu verbessern, verwenden wir Cookies. Bitte beachten Sie, dass Sie sich durch die Nutzung dieser Website mit dem Einsatz von Cookies einverstanden erklären.
Nutzungsbedingungen
Diese Meldung nicht mehr anzeigen